IESNA:LM-63-2002
[TEST]P1704723
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-24)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-AMB-U-SLL
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 68W  1590K FIXTURE w/ LEFT 90 DEG SPILL CONTROL DISTRIBUTION
[LAMP] (52) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.57A 68.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4153.2
TILT=NONE
52 -1 1 37 43 1 1 1.0000 0.5000 0.0000
1.000 1 68.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
700.2 742.1 787.9 811.9 825.8 829.8 823.9 819.9 813.9 805.9 807.9 803.9 813.9 833.8 863.7 911.6 967.5 1049.3 1157.0 
1350.5 1635.7 2138.4 2816.7 3714.3 4350.7 4161.2 3610.6 3014.1 2306.0 1599.8 1009.4 486.7 133.7 51.9 19.9 2.0 0.0 
700.2 750.0 789.9 819.9 827.8 829.8 821.9 813.9 803.9 791.9 789.9 789.9 793.9 813.9 833.8 873.7 929.6 999.4 1111.1 
1268.7 1557.9 2014.7 2689.0 3582.7 4412.5 4352.7 3782.1 3177.7 2483.5 1827.2 1176.9 556.5 153.6 57.8 21.9 2.0 0.0 
700.2 752.0 793.9 829.8 837.8 831.8 817.9 791.9 766.0 748.1 734.1 728.1 722.1 726.1 734.1 766.0 807.9 871.7 973.5 
1119.1 1284.7 1577.9 2172.3 2896.5 3919.8 4859.3 4183.1 3622.6 2960.3 2339.9 1609.8 875.7 225.4 65.8 25.9 4.0 0.0 
700.2 754.0 813.9 839.8 833.8 815.9 770.0 724.1 680.2 642.3 614.4 604.4 590.5 590.5 604.4 624.4 668.3 744.1 855.8 
1011.4 1182.9 1342.5 1518.0 1761.4 2124.5 3167.7 3800.1 2948.3 2371.8 1927.0 1484.1 959.5 377.0 149.6 33.9 4.0 0.0 
700.2 754.0 821.9 839.8 825.8 778.0 720.1 666.3 614.4 570.5 544.6 520.6 510.7 508.7 516.7 544.6 606.4 724.1 919.6 
1145.0 1390.4 1627.8 1837.2 1988.8 2200.3 2708.9 3313.4 3091.9 2669.0 2068.6 1659.7 1155.0 542.6 255.3 135.6 4.0 0.0 
700.2 764.0 831.8 847.8 813.9 758.0 684.2 624.4 576.5 530.6 496.7 474.8 456.8 450.8 458.8 494.7 596.4 770.0 1055.2 
1392.4 1757.4 2148.4 2493.5 2772.8 3072.0 3654.5 4336.7 4274.9 3824.0 3357.2 2204.3 1410.3 871.7 468.8 175.5 6.0 0.0 
700.2 766.0 835.8 847.8 805.9 738.1 672.2 612.4 558.5 512.7 474.8 444.8 424.9 412.9 422.9 460.8 570.5 795.9 1101.1 
1464.2 1877.1 2381.8 2868.5 3315.4 3832.0 4486.3 5010.9 4895.2 4009.5 2699.0 1923.0 1159.0 738.1 279.3 99.7 12.0 0.0 
700.2 764.0 841.8 849.8 805.9 742.1 676.2 610.4 560.5 512.7 474.8 448.8 430.9 422.9 426.9 456.8 540.6 724.1 997.4 
1336.5 1723.5 2130.4 2665.1 3095.9 3600.6 4268.9 4857.3 4761.6 4274.9 3610.6 2395.8 1669.6 885.7 414.9 127.7 12.0 0.0 
700.2 762.0 835.8 851.8 817.9 756.0 688.2 632.4 582.5 544.6 510.7 482.7 466.8 462.8 470.8 494.7 550.6 660.3 849.8 
1089.2 1350.5 1633.7 1901.0 2140.4 2395.8 2872.5 3381.2 3181.7 2918.4 2531.4 2098.5 1464.2 793.9 379.0 173.5 8.0 0.0 
700.2 760.0 827.8 851.8 827.8 780.0 724.1 680.2 634.3 604.4 576.5 558.5 546.6 542.6 544.6 554.6 592.5 648.3 746.1 
873.7 1051.3 1218.8 1358.5 1520.0 1709.5 2373.8 2750.8 2321.9 2126.5 1915.0 1647.7 1033.3 588.5 195.5 57.8 8.0 0.0 
700.2 758.0 813.9 847.8 843.8 815.9 784.0 748.1 718.1 696.2 678.2 664.3 654.3 654.3 660.3 672.2 704.2 748.1 817.9 
899.7 1015.4 1186.9 1540.0 2096.5 2962.3 3776.2 3459.0 3331.3 3129.8 2846.6 2355.9 1426.3 758.0 253.3 59.8 8.0 0.0 
700.2 754.0 809.9 837.8 843.8 821.9 803.9 787.9 774.0 756.0 746.1 736.1 742.1 746.1 758.0 778.0 815.9 873.7 945.5 
1031.3 1170.9 1470.2 1976.8 2768.8 3624.6 3778.2 3580.7 3299.4 2946.3 2397.8 1751.4 955.5 488.7 167.6 49.9 8.0 0.0 
700.2 750.0 795.9 829.8 837.8 833.8 821.9 817.9 817.9 813.9 815.9 825.8 835.8 867.7 905.6 943.5 1003.4 1087.2 1182.9 
1310.6 1518.0 1931.0 2453.6 2956.3 3191.7 3078.0 2730.9 2188.3 1683.6 1143.0 686.2 289.2 145.6 63.8 27.9 8.0 0.0 
700.2 736.1 774.0 801.9 811.9 815.9 821.9 835.8 841.8 857.8 871.7 901.6 935.6 997.4 1045.3 1095.1 1147.0 1210.8 1282.7 
1338.5 1408.3 1532.0 1607.8 1490.1 1252.7 909.6 572.5 335.1 229.4 159.6 103.7 67.8 47.9 31.9 18.0 8.0 0.0 
700.2 728.1 746.1 766.0 776.0 782.0 782.0 791.9 797.9 795.9 801.9 801.9 807.9 823.9 849.8 841.8 811.9 752.0 686.2 
598.4 526.6 462.8 432.9 406.9 373.0 333.1 285.3 225.4 167.6 131.7 103.7 75.8 45.9 27.9 16.0 8.0 0.0 
700.2 714.1 718.1 722.1 734.1 736.1 740.1 744.1 732.1 710.1 670.3 628.4 586.5 542.6 518.6 520.6 516.7 500.7 462.8 
422.9 387.0 369.0 349.1 339.1 333.1 311.2 279.3 247.4 199.5 161.6 109.7 71.8 47.9 31.9 16.0 8.0 0.0 
700.2 698.2 686.2 674.2 684.2 698.2 704.2 700.2 676.2 630.4 568.5 526.6 500.7 486.7 470.8 462.8 450.8 438.9 418.9 
383.0 343.1 295.2 267.3 263.3 275.3 281.3 275.3 255.3 223.4 167.6 133.7 109.7 81.8 41.9 18.0 8.0 0.0 
700.2 688.2 660.3 642.3 638.3 656.3 678.2 684.2 666.3 636.3 592.5 560.5 530.6 508.7 486.7 456.8 420.9 389.0 355.1 
323.2 289.2 253.3 225.4 209.5 199.5 197.5 201.5 197.5 181.5 157.6 129.7 103.7 77.8 49.9 31.9 10.0 0.0 
700.2 670.3 632.4 596.4 586.5 612.4 650.3 696.2 718.1 710.1 670.3 610.4 566.5 532.6 490.7 450.8 408.9 367.0 335.1 
301.2 271.3 249.4 239.4 231.4 215.4 199.5 173.5 157.6 141.6 131.7 115.7 93.8 61.8 43.9 23.9 10.0 0.0 
700.2 666.3 608.4 568.5 544.6 558.5 612.4 692.2 766.0 772.0 728.1 662.3 594.5 536.6 492.7 442.8 399.0 357.1 325.2 
293.2 275.3 263.3 253.3 249.4 241.4 219.4 199.5 179.5 159.6 141.6 121.7 93.8 67.8 47.9 23.9 10.0 0.0 
700.2 652.3 586.5 544.6 516.7 514.7 552.6 626.4 710.1 752.0 734.1 672.2 590.5 528.6 480.7 442.8 401.0 363.1 331.1 
309.2 295.2 287.3 281.3 277.3 267.3 247.4 221.4 195.5 175.5 155.6 135.6 107.7 75.8 47.9 18.0 10.0 0.0 
700.2 658.3 584.5 538.6 506.7 498.7 526.6 580.5 644.3 692.2 680.2 630.4 558.5 496.7 458.8 422.9 391.0 369.0 343.1 
325.2 311.2 301.2 297.2 291.2 283.3 261.3 231.4 203.5 179.5 159.6 139.6 111.7 79.8 45.9 19.9 10.0 0.0 
700.2 646.3 578.5 530.6 494.7 488.7 504.7 544.6 582.5 608.4 604.4 548.6 496.7 444.8 418.9 401.0 385.0 367.0 349.1 
331.1 319.2 313.2 313.2 309.2 299.2 273.3 241.4 209.5 187.5 163.6 143.6 117.7 81.8 49.9 19.9 10.0 0.0 
700.2 642.3 574.5 520.6 484.7 476.8 484.7 500.7 516.7 518.6 504.7 476.8 426.9 393.0 375.0 367.0 359.1 355.1 339.1 
325.2 321.2 325.2 327.1 325.2 311.2 289.2 255.3 223.4 197.5 171.6 149.6 121.7 89.8 57.8 23.9 8.0 0.0 
700.2 640.3 564.5 510.7 482.7 474.8 482.7 494.7 498.7 494.7 474.8 446.8 412.9 379.0 359.1 341.1 333.1 323.2 307.2 
301.2 303.2 311.2 317.2 311.2 303.2 287.3 259.3 223.4 195.5 167.6 145.6 117.7 81.8 53.9 25.9 8.0 0.0 
700.2 632.4 562.5 512.7 480.7 472.8 484.7 492.7 494.7 488.7 464.8 436.9 401.0 371.0 343.1 323.2 309.2 299.2 285.3 
277.3 287.3 295.2 301.2 305.2 295.2 279.3 249.4 221.4 187.5 161.6 123.7 99.7 71.8 43.9 23.9 6.0 0.0 
700.2 632.4 560.5 512.7 484.7 480.7 484.7 498.7 496.7 490.7 466.8 434.9 402.9 371.0 341.1 317.2 305.2 295.2 281.3 
273.3 281.3 293.2 303.2 305.2 293.2 273.3 247.4 223.4 187.5 149.6 123.7 97.7 69.8 43.9 18.0 6.0 0.0 
700.2 638.3 562.5 514.7 490.7 484.7 498.7 512.7 512.7 502.7 478.8 450.8 414.9 379.0 353.1 335.1 325.2 313.2 297.2 
293.2 299.2 307.2 309.2 305.2 299.2 281.3 261.3 225.4 199.5 173.5 139.6 111.7 81.8 55.9 21.9 6.0 0.0 
700.2 634.3 570.5 520.6 500.7 496.7 510.7 526.6 534.6 524.6 502.7 468.8 422.9 387.0 373.0 365.0 355.1 343.1 323.2 
315.2 319.2 321.2 317.2 315.2 307.2 289.2 259.3 231.4 205.5 183.5 161.6 129.7 97.7 61.8 27.9 6.0 0.0 
700.2 640.3 576.5 532.6 508.7 510.7 536.6 564.5 586.5 592.5 570.5 512.7 458.8 422.9 404.9 391.0 381.0 363.1 343.1 
333.1 329.1 325.2 321.2 313.2 299.2 279.3 251.3 223.4 205.5 185.5 159.6 129.7 99.7 63.8 23.9 8.0 0.0 
700.2 652.3 592.5 548.6 532.6 542.6 578.5 634.3 696.2 710.1 656.3 590.5 540.6 488.7 454.8 422.9 395.0 359.1 339.1 
323.2 313.2 303.2 295.2 287.3 273.3 253.3 231.4 207.5 193.5 173.5 147.6 125.7 91.8 51.9 21.9 10.0 0.0 
700.2 656.3 602.4 560.5 548.6 560.5 606.4 688.2 756.0 750.0 698.2 632.4 572.5 514.7 474.8 428.9 393.0 357.1 325.2 
311.2 299.2 289.2 279.3 271.3 257.3 239.4 221.4 201.5 185.5 167.6 141.6 117.7 87.8 45.9 21.9 10.0 0.0 
700.2 658.3 606.4 572.5 562.5 576.5 642.3 730.1 780.0 770.0 706.2 640.3 572.5 524.6 472.8 430.9 389.0 349.1 313.2 
299.2 287.3 277.3 267.3 259.3 245.4 233.4 215.4 197.5 183.5 163.6 139.6 115.7 85.8 47.9 21.9 12.0 0.0 
700.2 666.3 628.4 604.4 600.4 624.4 682.2 754.0 762.0 726.1 676.2 622.4 568.5 522.6 472.8 432.9 395.0 355.1 321.2 
287.3 271.3 261.3 253.3 247.4 231.4 219.4 205.5 187.5 173.5 155.6 129.7 107.7 79.8 53.9 23.9 12.0 0.0 
700.2 672.2 646.3 630.4 636.3 664.3 688.2 704.2 688.2 660.3 622.4 590.5 550.6 518.6 476.8 438.9 402.9 367.0 333.1 
299.2 267.3 253.3 243.4 235.4 223.4 203.5 183.5 167.6 159.6 149.6 133.7 103.7 75.8 51.9 25.9 10.0 0.0 
700.2 684.2 668.3 656.3 668.3 684.2 692.2 666.3 628.4 594.5 572.5 548.6 526.6 500.7 470.8 440.9 418.9 393.0 365.0 
333.1 289.2 251.3 233.4 223.4 221.4 231.4 243.4 245.4 211.4 185.5 159.6 129.7 95.8 65.8 29.9 8.0 0.0 
700.2 696.2 690.2 688.2 694.2 704.2 700.2 678.2 634.3 580.5 538.6 512.7 494.7 482.7 474.8 474.8 474.8 464.8 418.9 
375.0 333.1 297.2 293.2 309.2 315.2 317.2 301.2 261.3 217.4 159.6 133.7 103.7 71.8 35.9 18.0 6.0 0.0 
700.2 712.1 714.1 714.1 718.1 726.1 722.1 718.1 692.2 660.3 626.4 590.5 562.5 544.6 538.6 532.6 512.7 480.7 444.8 
408.9 399.0 391.0 379.0 377.0 361.1 321.2 271.3 225.4 175.5 133.7 89.8 67.8 43.9 25.9 12.0 4.0 0.0 
700.2 716.1 736.1 736.1 744.1 742.1 750.0 750.0 750.0 756.0 756.0 770.0 795.9 825.8 841.8 833.8 789.9 732.1 668.3 
600.4 550.6 520.6 478.8 424.9 369.0 307.2 245.4 179.5 139.6 107.7 83.8 57.8 35.9 21.9 10.0 4.0 0.0 
700.2 730.1 758.0 778.0 780.0 786.0 791.9 797.9 805.9 821.9 845.8 889.7 941.5 1001.4 1063.2 1113.1 1180.9 1252.7 1322.6 
1428.3 1607.8 1787.3 1839.2 1655.7 1270.7 815.9 416.9 265.3 163.6 105.7 75.8 55.9 37.9 23.9 10.0 2.0 0.0 
700.2 736.1 778.0 799.9 813.9 821.9 819.9 823.9 825.8 835.8 849.8 871.7 911.6 955.5 1017.3 1083.2 1161.0 1272.7 1422.3 
1643.7 1962.9 2521.4 3137.8 3526.8 3502.9 3050.1 2407.7 1843.2 1182.9 612.4 295.2 121.7 65.8 35.9 14.0 2.0 0.0 
700.2 740.1 784.0 809.9 821.9 829.8 825.8 819.9 817.9 811.9 817.9 821.9 837.8 859.8 903.6 943.5 1011.4 1097.1 1218.8 
1402.3 1717.5 2204.3 2978.2 3754.2 4294.8 3983.6 3347.3 2836.6 2104.5 1450.2 835.8 414.9 99.7 49.9 18.0 2.0 0.0 
700.2 742.1 787.9 811.9 825.8 829.8 823.9 819.9 813.9 805.9 807.9 803.9 813.9 833.8 863.7 911.6 967.5 1049.3 1157.0 
1350.5 1635.7 2138.4 2816.7 3714.3 4350.7 4161.2 3610.6 3014.1 2306.0 1599.8 1009.4 486.7 133.7 51.9 19.9 2.0 0.0 
